??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Part No.
071666
Shaft Size
2-1/2 Inch
Type Selection
Description
SP2B-IP-208R
Seal Type
Contact Seal
Expansion Feature
Non-Expansion
A
3.42 Inch
B
9.25 Inch
C
2.90 Inch
Dmin
6.81 Inch
Dmax
7.43 Inch
Bolt Diameter
5/8 Inch
G
1.07 Inch
H
1.63 Inch
J
5.60 Inch
L
3.88 Inch
M
2.75 Inch
R
1.17 Inch
S
2.25 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
2.94 Inch
Descarga de modelos CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.